Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.85mm Male to 1.85mm Male Precision Cable 6 Inch Length Using 098 Series Coax, RoHS

Product ID: PE36678-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-098 Series
RF Cable Type098 Series
RF Cable Impedance50 Ohm
Length6 inches

Description

1.85mm Male to 1.85mm Male Precision Cable 6 Inch Length Using 098 Series Coax, RoHS

The PE36678-6 is a 1.85mm male to male precision RF cable designed for PE-098 Series coax, offering 50 Ohm impedance and DC to 65 GHz operation. It supports precise interconnects in mmWave test setups and RF system integration where stable 1.85mm interfaces are required. Passivated Stainless Steel connector bodies, Silver-plated Copper Clad Steel contacts, and PTFE dielectric support performance with 1.4:1 maximum VSWR.

Pasternack RF coax precision cable assembly is built with 1.85mm cable connection on one end and 1.85mm cable connection on the other. Our precision 1.85mm to 1.85mm cable assemblies have a male gender on end 1 and male on end 2. This 1.85mm to 1.85mm cable is a male to male coax assembly, PE36678-6, can also be known as a precision 1.85mm plug to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

1.85mm plug to 1.85mm plug cable assembly PE36678-6 is built with 098 series which is a flexible coax type. The Pasternack flexible 1.85mm cable assembly is manufactured with 1.85mm to 1.85mm cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 65 GHz maximum frequency 1.85mm male to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Precision 1.85mm plug to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.85mm to 1.85mm cable assembly for quick shipment worldwide. Variations of 1.85mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.85mm male to 1.85mm male precision cable 6 inch length using 098 series coax, RoHS.

Frequently Asked Questions

What is the PE36678-6 precision RF cable used for?

The PE36678-6 is a 1.85mm male to male precision RF cable used to connect in-series 1.85mm interfaces in broadband test environments. It supports DC to 65 GHz operation, uses PE-098 Series flexible coax, and maintains 50 Ohm impedance throughout the assembly. Engineers use it in mmWave test setups, VNA interconnects, and other bench configurations that require precise 1.85mm cable transitions. Its straight connectors, 1.4:1 maximum VSWR, and flexible construction make it suitable for repeatable lab routing and dense system integration.

When would I use a 1.85mm male-to-male cable assembly like PE36678-6?

A 1.85mm male-to-male cable assembly like PE36678-6 is used when two female 1.85mm ports must be linked in one signal path. This cable provides straight male connectors on both ends, 50 Ohm impedance, and DC to 65 GHz coverage for high-frequency measurements. Engineers commonly choose it for bench interconnects, extension paths, and equipment connections in mmWave development and validation setups. Its flexible PE-098 Series coax helps routing where rigid links are impractical or where cable movement is necessary during test changes.

Is the PE36678-6 suitable for mmWave test setups?

The PE36678-6 is suitable for mmWave test setups because it is a precision 1.85mm cable assembly rated from DC to 65 GHz. It combines passivated Stainless Steel connector bodies, Silver-plated Copper Clad Steel contacts, and PTFE dielectric to support stable RF performance. These characteristics help engineers build broadband interconnects for analyzers, fixtures, and other instruments that use 1.85mm connectors. Its 1.4:1 maximum VSWR and flexible PE-098 Series coax are useful where controlled mismatch and manageable cable routing both matter.

How does the PE36678-6 help with high-frequency RF system integration?

The PE36678-6 helps high-frequency RF system integration by providing a flexible in-series cable assembly between matching 1.85mm interfaces. It offers 50 Ohm impedance, straight connector geometry, and DC to 65 GHz performance for broadband assemblies and instrument links. Integrators use it when they need precise connector continuity without introducing a different interface series into the signal chain. The FEP jacket and flexible PE-098 Series coax also support routing through tighter chassis spaces and crowded development benches.