Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.85mm Male to 1.85mm Male Cable 24 Inch Length Using PE-047SR Coax

Product ID: PE36519-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$416.99
25-49$396.14
50-99$375.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm
Length24 inches

Description

1.85mm Male to 1.85mm Male Cable 24 Inch Length Using PE-047SR Coax

The PE36519-24 is a 1.85mm male to male cable assembly designed for PE-047SR coax, offering 50 Ohm impedance and DC to 40 GHz operation. It supports RF and electronic system integration where stable in-series 1.85mm connections are needed between instruments, modules, and precision interconnect paths. Passivated stainless steel connector bodies, gold-plated contacts, and PPO dielectrics pair with semi-rigid PTFE coax for controlled performance and 1.45:1 maximum VSWR.

Pasternack RF coax cable assembly is built with 1.85mm cable connection on one end and 1.85mm cable connection on the other. Our 1.85mm to 1.85mm cable assemblies have a male gender on end 1 and male on end 2. This 1.85mm to 1.85mm cable is a male to male coax assembly, PE36519-24, can also be known as a 1.85mm plug to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

1.85mm plug to 1.85mm plug cable assembly PE36519-24 is built with PE-047SR which is a semi-rigid coax type. The Pasternack semi-rigid 1.85mm cable assembly is manufactured with 1.85mm to 1.85mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 40 GHz maximum frequency 1.85mm male to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

1.85mm plug to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.85mm to 1.85mm cable assembly for quick shipment worldwide. Variations of 1.85mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.85mm male to 1.85mm male cable 24 inch length using PE-047SR coax.

Frequently Asked Questions

What is the PE36519-24 RF cable assembly?

The PE36519-24 is a 1.85mm male to 1.85mm male RF cable assembly built on PE-047SR semi-rigid coax. It provides 50 Ohm impedance, DC to 40 GHz operation, and straight in-series connectors with clamp and solder attachment methods. Engineers use this cable where two 1.85mm female interfaces must be linked in controlled microwave interconnect paths. Its semi-rigid construction helps maintain routing stability in lab fixtures, instrument connections, and fixed RF assemblies.

When would I use a 1.85mm male-to-male semi-rigid cable?

A 1.85mm male-to-male semi-rigid cable like PE36519-24 is used when high-frequency equipment needs a direct in-series interconnect. This assembly combines DC to 40 GHz coverage, 50 Ohm impedance, and PE-047SR coax for microwave signal routing. Engineers often choose it for bench setups, module connections, and fixture wiring where cable shape should remain controlled. The semi-rigid format supports repeatable placement in compact systems where flexible cable movement can be undesirable.

Is the PE36519-24 suitable for microwave test and integration work?

Yes, the PE36519-24 is suitable for microwave test and integration work because it supports operation from DC to 40 GHz. It uses 1.85mm male connectors, PE-047SR semi-rigid coax, and a 1.45:1 maximum VSWR for controlled RF performance. Test benches and integration fixtures benefit from this combination when precise in-series cable routing is required between instruments and assemblies. Passivated stainless steel connector bodies also support repeated use in engineering environments that demand dependable mechanical construction.

How does a semi-rigid 1.85mm cable differ from a flexible RF cable?

A semi-rigid 1.85mm cable like PE36519-24 is designed for fixed routing rather than repeated bending during normal use. It pairs PE-047SR coax with straight 1.85mm male connectors, 50 Ohm impedance, and DC to 40 GHz performance. Engineers select this style when they want the cable to hold its formed path inside fixtures or compact microwave assemblies. Flexible cables are better for frequent movement, while semi-rigid designs support more stable placement in permanent or repeatable setups.