Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.85mm Male to 1.85mm Male Cable Using PE-047SR Coax, RoHS

Product ID: PE36519LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50

Description

1.85mm Male to 1.85mm Male Cable Using PE-047SR Coax, RoHS

PE36519LF is a 1.85mm male to 1.85mm male cable using PE-047SR coax. This Pasternack 1.85mm male to 1.85mm male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our male 1.85mm to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE36519LF 1.85mm male to 1.85mm male cable assembly is constructed with PE-047SR coax and the maximum VSWR is 1.45:1.