Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

1.85mm Male to 1.85mm Male Cable 6 Inch Length Using PE-SR047FL Coax

Product ID: PE36521-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$473.99
25-49$450.29
50-99$426.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm
Length6 inches

Description

1.85mm Male to 1.85mm Male Cable 6 Inch Length Using PE-SR047FL Coax

The PE36521-6 is a 1.85mm male to male RF cable designed for PE-SR047FL coax, offering 50 Ohm impedance and DC to 50 GHz operation. It supports RF system integration and bench interconnects where straight in-series cable routing is needed in compact assemblies. Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE cable dielectric support reliable performance with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with 1.85mm cable connection on one end and 1.85mm cable connection on the other. Our 1.85mm to 1.85mm cable assemblies have a male gender on end 1 and male on end 2. This 1.85mm to 1.85mm cable is a male to male coax assembly, PE36521-6, can also be known as a 1.85mm plug to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

1.85mm plug to 1.85mm plug cable assembly PE36521-6 is built with PE-SR047FL which is a formable coax type. The Pasternack formable 1.85mm cable assembly is manufactured with 1.85mm to 1.85mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1.85mm male to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

1.85mm plug to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.85mm to 1.85mm cable assembly for quick shipment worldwide. Variations of 1.85mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.85mm male to 1.85mm male cable 6 inch length using PE-SR047FL coax.

Frequently Asked Questions

What is the PE36521-6 RF cable assembly?

The PE36521-6 is a 1.85mm male to male RF cable assembly built with formable PE-SR047FL coax for high-frequency interconnects. It offers 50 Ohm impedance, DC to 50 GHz operation, straight connectors, and a 1.5:1 maximum VSWR. Engineers use it when two 1.85mm female interfaces must be linked in test setups or integrated microwave assemblies. Its formable construction helps route the cable in controlled paths while maintaining the interface and frequency requirements of the design.

When would I use a 1.85mm male to male cable like PE36521-6?

The PE36521-6 is used when a design requires a direct cable connection between two 1.85mm female ports. It combines straight 1.85mm male connectors, 50 Ohm impedance, and DC to 50 GHz coverage in one assembly. This makes it suitable for bench interconnects, microwave prototypes, and RF subsystem integration where broadband performance matters. The formable PE-SR047FL coax is also useful when installers need to shape the cable route within compact hardware or instrument layouts.

Is PE36521-6 suitable for high-frequency test and integration work?

Yes, the PE36521-6 is suited for high-frequency test and integration work because it operates from DC to 50 GHz. It uses 1.85mm male connectors, 50 Ohm impedance, and passivated stainless steel connector bodies with Gold-plated Beryllium Copper contacts. Those attributes support broadband interconnect needs in lab setups, validation benches, and microwave assemblies using 1.85mm interfaces. Engineers often choose this style when they need a cable assembly that fits controlled routing paths while preserving the required interface and frequency range.

What advantages does the formable PE-SR047FL coax provide in PE36521-6?

The PE36521-6 uses formable PE-SR047FL coax so the cable can be shaped for a planned routing path during installation. It also combines PTFE cable dielectric, 50 Ohm impedance, and DC to 50 GHz performance for demanding RF connections. This is useful in dense instrument racks, prototype housings, and subsystem layouts where flexible routing alone may not hold position. A formable cable helps keep the assembly organized after positioning, which can simplify repeatable integration in compact microwave and electronics environments.