Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to BNC Male Right Angle Cable Using PE-SR405FL Coax

Product ID: PE3W11763

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorBNC Male Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405Data Icon
PE44336PE-SR405FLPE45239KitBOM Datasheet

1.85mm Male to BNC Male Right Angle Cable Using PE-SR405FL Coax

PE3W11763 is a 1.85mm male to BNC male right angle cable using PE-SR405FL coax. This Pasternack 1.85mm male to BNC male right angle cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm BNC for connector 2. 1.85mm to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 1.85mm to male BNC right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W11763 1.85mm male to BNC male right angle cable assembly is constructed with PE-SR405FL coax.