Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to Mini SMP Female Cable Using PE-SR405FLJ Coax , LF Solder

Product ID: PE3W06473LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactFormable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMini SMP Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44336PE-SR405FLJPE44492KitBOM Datasheet

1.85mm Male to Mini SMP Female Cable Using PE-SR405FLJ Coax, LF Solder

PE3W06473LF is a 1.85mm male to Mini SMP female cable using PE-SR405FLJ coax. This Pasternack 1.85mm male to Mini SMP female cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our male 1.85mm to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W06473LF 1.85mm male to Mini SMP female cable assembly is constructed with PE-SR405FLJ coax.