1.85mm Male Connector Clamp/Solder Attachment for PE-P086, PE-P086LL
Product ID:
PE45005
Pricing
| Quantity | Price |
| 1-24 | $160.99 |
| 25-49 | $152.94 |
| 50-99 | $144.89 |
| 100-249 | $138.45 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 133

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.85mm |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | PE-P086 |
| Interface Type 2 | PE-P086LL |
Description
1.85mm Male Connector Clamp/Solder Attachment for PE-P086, PE-P086LL
PE45005 1.85mm male coaxial connector has an interface type of PE-P086, PE-P086LL and a 50 Ohm impedance. Pasternack 1.85mm male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 1.85mm male coaxial connector has a PPE dielectric type. The Pasternack 1.85mm coaxial connector has a passivated stainless steel body. Our PE45005 1.85mm connector uses beryllium copper contact. This 1.85mm male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 1.85mm connector will ship the same day as purchased. Our 1.85mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table