Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to SMC Plug Cable Using Tinned RG405 Coax

Product ID: PE3W12721

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44336PE-SR405TNPE44977KitBOM Datasheet

1.85mm Male to SMC Plug Cable Using Tinned RG405 Coax

PE3W12721 is a 1.85mm male to SMC plug cable using RG405 Tinned coax. This Pasternack 1.85mm male to SMC plug cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm SMC for connector 2.

Our male 1.85mm to plug SMC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12721 1.85mm male to SMC plug cable assembly is constructed with RG405 Tinned coax.