Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to 1.85mm Male Cable Using PE-SR047AL Coax , LF Solder

Product ID: PE3W09071LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Male Precision Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL047 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor1.85mm Male Precision Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44799PE-SR047ALPE44799KitBOM Datasheet

1.85mm Male to 1.85mm Male Cable Using PE-SR047AL Coax, LF Solder

PE3W09071LF is a 1.85mm male to 1.85mm male cable using PE-SR047AL coax. This Pasternack 1.85mm male to 1.85mm male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our male 1.85mm to male 1.85mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09071LF 1.85mm male to 1.85mm male cable assembly is constructed with PE-SR047AL coax.