Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to 3.5mm Male Cable Assemblies

Pasternack Enterprises 1.85mm male to 3.5mm male cable assembly product group has 32 custom and standard assemblies which use Formable or Semirigid cable. 1.85mm male to 3.5mm male assemblies are built from 2 different coax cable types and 1 different 1.85mm connector. Our 1.85mm male to 3.5mm male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 1.85mm male to 3.5mm male cable assemblies are available with 4 unique connector and cable combinations. Customers can choose the 1.85mm male to 3.5mm male cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 ships 1.85mm male to 3.5mm male cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant