Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male Connector Clamp Attachment Vertical Launch PCB for Microstrip

Product ID: PE45691

Pricing

QuantityPrice
1-24$42.19
25-49$40.08
50-99$37.97
100-249$36.28
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 59
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series1.85mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency67 GHz
Interface Type 1Vertical Launch

Description

1.85mm Male Connector Clamp Attachment Vertical Launch PCB for Microstrip

PE45691 1.85mm male pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack 1.85mm male connector uses shield/contact clamp as an attachment method. Our male 1.85mm pcb connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.

The Pasternack 1.85mm pcb connector has a stainless steel body. Our PE45691 1.85mm connector uses beryllium copper contact. This 1.85mm male pcb RF connector is REACH compliant.

This Pasternack male 1.85mm connector will ship the same day as purchased. Our 1.85mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.