Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm NMD Female to 1.85mm Male Precision Cable 48 Inch Length Using High Flex VNA Test Coax

Product ID: PE3TC0960-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$6,200.00
25-49$5,890.00
50-99$5,580.00
100-249$5,332.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm NMD
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-VNA-HF
RF Cable TypePE-VNA-HF
RF Cable Impedance50 Ohm
Length48 inches

Description

1.85mm NMD Female to 1.85mm Male Precision Cable 48 Inch Length Using High Flex VNA Test Coax

Radio frequency assembly 1.85mm NMD female to 1.85mm male precision cable 48 inch length using high flex VNA test coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 1.85mm NMD female to 1.85mm male precision cable 48 inch length using high flex VNA test coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 1.85mm NMD to 1.85mm cable assembly orders will ship same day as well.

Pasternack RF coax precision cable assembly is built with 1.85mm NMD cable connection on one end and 1.85mm cable connection on the other. Our precision 1.85mm NMD to 1.85mm cable assemblies have a female gender on end 1 and male on end 2. This 1.85mm NMD to 1.85mm cable is a female to male coax assembly, PE3TC0960-48, can also be known as a precision 1.85mm NMD jack to 1.85mm plug cable assembly and will be shipped same-day as it is purchased.

1.85mm NMD jack to 1.85mm plug cable assembly PE3TC0960-48 is built with PE-VNA-HF which is a flexible coax type. The Pasternack flexible 1.85mm NMD cable assembly is manufactured with 1.85mm NMD to 1.85mm cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 70 GHz maximum frequency 1.85mm NMD female to 1.85mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3TC0960-48 can also be used in the other direction and will be 1.85mm male to 1.85mm NMD female cable assembly if the opposite connectivity is required.

Precision 1.85mm NMD jack to 1.85mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.85mm NMD to 1.85mm cable assembly for quick shipment worldwide. Variations of 1.85mm NMD cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 1.85mm NMD female to 1.85mm male precision cable 48 inch length using high flex VNA test coax.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov