10-32 Female to 10-32 Female Cable Using LMR-100 Coax
Product ID:
PE3W11011
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 10-32 |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-100A-PVC |
RF Cable Type | LMR-100A |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44361.jpg) | ![](/images/product/medium/LMR-100A-PVC.jpg) | ![](/images/product/medium/PE44361.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44361 | LMR-100A-PVC | PE44361 | KitBOM Datasheet |
---|
10-32 Female to 10-32 Female Cable Using LMR-100 Coax
PE3W11011 is a 10-32 female to 10-32 female cable using LMR-100A coax. This Pasternack 10-32 female to 10-32 female cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2.
Our female 10-32 to female 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11011 10-32 female to 10-32 female cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.