10-32 Female to BNC Female Bulkhead Cable Using RG316-DS Coax
Product ID:
PE3W06375
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45171 | RG316-DS | PE4392 | KitBOM Datasheet |
---|
10-32 Female to BNC Female Bulkhead Cable Using RG316-DS Coax
PE3W06375 is a 10-32 female to BNC female bulkhead cable using RG316-DS coax. This Pasternack 10-32 female to BNC female bulkhead cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm BNC for connector 2.
Our female 10-32 to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06375 10-32 female to BNC female bulkhead cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.