10-32 Female Bulkhead to 10-32 Male Cable Using RG178 Coax
Product ID:
PE3W15650
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 10-32 |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44366 | RG178B/U | PE44352 | KitBOM Datasheet |
---|
10-32 Female Bulkhead to 10-32 Male Cable Using RG178 Coax
PE3W15650 is a 10-32 female bulkhead to 10-32 male cable using RG178 coax. This Pasternack 10-32 female bulkhead to 10-32 male cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2.
Our female 10-32 bulkhead to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15650 10-32 female bulkhead to 10-32 male cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.