Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Female to SSMC Jack Bulkhead Cable Using RG188-DS Coax

Product ID: PE3C5822

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

10-32 Female to SSMC Jack Bulkhead Cable Using RG188-DS Coax

Radio frequency assembly 10-32 female to SSMC jack bulkhead cable using RG188-DS coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 10-32 female to SSMC jack bulkhead cable using RG188-DS coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 10-32 to SSMC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 10-32 cable connection on one end and SSMC bulkhead cable connection on the other. Our 10-32 to SSMC cable assemblies have a female gender on end 1 and jack on end 2. This 10-32 to SSMC cable is a female to jack coax assembly, PE3C5822, can also be known as a 10-32 jack to SSMC female cable assembly and will be shipped same-day as it is purchased.

10-32 jack to SSMC female cable assembly PE3C5822 is built with RG188-DS which is a flexible coax type. The Pasternack flexible 10-32 cable assembly is manufactured with 10-32 to SSMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 10-32 female to SSMC jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5822 can also be used in the other direction and will be SSMC jack bulkhead to 10-32 female cable assembly if the opposite connectivity is required.

10-32 jack to SSMC female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 10-32 to SSMC cable assembly for quick shipment worldwide. Variations of 10-32 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 10-32 female to SSMC jack bulkhead cable using RG188-DS coax.