10-32 Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .295 inch D Hole
Product ID:
PE44365
Pricing
| Quantity | Price |
| 1-24 | $21.39 |
| 25-49 | $20.32 |
| 50-99 | $19.25 |
| 100-249 | $18.40 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
Description
10-32 Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .295 inch D Hole
PE44365 10-32 female bulkhead coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack 10-32 female bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack 10-32 female bulkhead coaxial connector has a teflon dielectric type. The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 10-32 bulkhead connector will ship the same day as purchased. Our bulkhead 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table