Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

10-32 Female Bulkhead Connector Clamp/Solder Attachment For RG174, RG316, RG188, .295 inch D Hole

Product ID: PE44367

Pricing

QuantityPrice
1-24$22.49

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series10-32
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Interface Type 8PE-C100
Interface Type 9PE-B100

Description

10-32 Female Bulkhead Connector Clamp/Solder Attachment For RG174, RG316, RG188, .295 inch D Hole

PE44367 10-32 female bulkhead coaxial connector has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR, PE-C100, PE-B100 and a 50 Ohm impedance. Pasternack 10-32 female bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female 10-32 bulkhead connector will ship the same day as purchased. Our bulkhead 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave