10-32 Female Connector Crimp/Solder Attachment for RG178, RG196
Product ID:
PE44362
Pricing
| Quantity | Price |
| 1-24 | $55.69 |
| 25-49 | $53.46 |
| 50-99 | $51.79 |
| 100-249 | $50.68 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 79

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
10-32 Female Connector Crimp/Solder Attachment for RG178, RG196
PE44362 10-32 female coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack 10-32 female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack 10-32 female coaxial connector has a PTFE dielectric type. The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 10-32 connector will ship the same day as purchased. Our 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table