Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

10-32 Female Bulkhead Mount Connector Clamp/Solder Attachment for RG178, RG196, .295 inch D Hole

Product ID: PE44368

Pricing

QuantityPrice
1-24$26.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 349
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series10-32
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1RG178
Interface Type 2RG196

Description

10-32 Female Bulkhead Mount Connector Clamp/Solder Attachment for RG178, RG196, .295 inch D Hole

PE44368 10-32 female bulkhead coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack 10-32 female bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female 10-32 bulkhead connector will ship the same day as purchased. Our bulkhead 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.