10-32 Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole
Product ID:
PE44357
Pricing
| Quantity | Price |
| 1-24 | $58.89 |
| 25-49 | $55.95 |
| 50-99 | $53.00 |
| 100-249 | $50.65 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 667

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | Solder Cup |
Description
10-32 Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole
PE44357 10-32 female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack 10-32 female bulkhead connector uses shield/contact solder as an attachment method. Our female 10-32 terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack 10-32 female bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.25. Our PE44357 10-32 connector uses brass contact and a nickel plating material. This 10-32 female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female 10-32 bulkhead connector will ship the same day as purchased. Our bulkhead 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table