10-32 Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
Product ID:
PE44360
Pricing
| Quantity | Price |
| 1-24 | $56.99 |
| 25-49 | $54.14 |
| 50-99 | $51.29 |
| 100-249 | $49.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | Thru Hole |
Description
10-32 Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
PE44360 10-32 female right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack 10-32 female connector uses shield/contact solder as an attachment method. Our female 10-32 right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack right angle 10-32 female pcb connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack 10-32 pcb connector has a brass body with nickel plating. Our PE44360 10-32right angle connector uses beryllium copper contact. This 10-32 female right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle female 10-32 connector will ship the same day as purchased. Our 10-32 right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table