10-32 Female to 10-32 Female Cable Using RG178 Coax with HeatShrink, LF Solder
Product ID:
PE3C4268LF/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 10-32 |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 10-32 |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
Description
10-32 Female to 10-32 Female Cable Using RG178 Coax with HeatShrink, LF Solder
Radio frequency assembly 10-32 female to 10-32 female cable using RG178 coax with heatshrink, LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 10-32 female to 10-32 female cable using RG178 coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 10-32 to 10-32 cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with 10-32 cable connection on one end and 10-32 cable connection on the other. Our 10-32 to 10-32 cable assembly has female gender on end 1 and female on end 2. PE3C4268LF/HS can also be known as a 10-32 jack to 10-32 jack cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 0.400 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
10-32 jack to 10-32 jack cable assembly PE3C4268LF/HS is built with RG178 which is a flexible coax type. The Pasternack flexible 10-32 cable assembly is manufactured with 10-32 to 10-32 cable connectors, has a 50 Ohm impedance and is single shielded. Both the connectors have a crimp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE3C4268LF/HS RF cable are available on our downloadable PDF datasheet.
10-32 jack to 10-32 jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 10-32 to 10-32 cable assembly for quick shipment worldwide. Variations of 10-32 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal 10-32 RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table