In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-32 Male Right Angle to 1.0/2.3 Jack Bulkhead Cable Using RG188 Coax, RoHS

Product ID: PE3W01683LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44355RG188A/UPE44254KitBOM Datasheet

10-32 Male Right Angle to 1.0/2.3 Jack Bulkhead Cable Using RG188 Coax with HeatShrink, RoHS

PE3W01683LF/HS is a 10-32 male right angle to 1.0/2.3 jack bulkhead cable using RG188 coax. This Pasternack 10-32 male right angle to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. 10-32 right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 right angle to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01683LF/HS 10-32 male right angle to 1.0/2.3 jack bulkhead cable assembly is constructed with RG188 coax.