Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to 10-32 Male Right Angle Cable Using RG174 Coax, RoHS

Product ID: PE36526LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

10-32 Male to 10-32 Male Right Angle Cable Using RG174 Coax, RoHS

PE36526LF is a 10-32 male to 10-32 male right angle cable using RG174 coax. This Pasternack 10-32 male to 10-32 male right angle cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2. 10-32 to 10-32 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 to male 10-32 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36526LF 10-32 male to 10-32 male right angle cable assembly is constructed with RG174 coax.