Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10-32 Male to 10-32 Male Cable Using RG196 Coax, LF Solder, RoHS

Product ID: PE37106LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Male Connector Crimp/Solder Attachment for RG178, RG19610-32 Male Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE44352RG196A/UPE44352KitBOM Datasheet

10-32 Male to 10-32 Male Cable Using RG196 Coax, LF Solder, RoHS

PE37106LF is a 10-32 male to 10-32 male cable using RG196 coax. This Pasternack 10-32 male to 10-32 male cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2.

Our male 10-32 to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37106LF 10-32 male to 10-32 male cable assembly is constructed with RG196 coax.