10-32 Male to Slide-On BMA Plug Bulkhead Cable Using RG188-DS Coax
Product ID:
PE3W09809
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BMA |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG188-DS |
RF Cable Type | RG188-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45170.jpg) | ![](/images/product/medium/RG188-DS.jpg) | ![](/images/product/medium/PE45317.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45170 | RG188-DS | PE45317 | KitBOM Datasheet |
---|
10-32 Male to Slide-On BMA Plug Bulkhead Cable Using RG188-DS Coax
PE3W09809 is a 10-32 male to BMA plug bulkhead cable using RG188-DS coax. This Pasternack 10-32 male to BMA plug bulkhead cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm BMA for connector 2.
Our male 10-32 to plug BMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09809 10-32 male to BMA plug bulkhead cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.