Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to BNC Male Cable Using RG316-DS Coax

Product ID: PE39792/HS
Product discontinued.
Replaced with PE3C3528/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketBNC Male Connector Crimp/Crimp Attachment for RG188-DS, RG316-DS
PE45170RG316-DSPE45154

10-32 Male to BNC Male Cable Using RG316-DS Coax

PE39792/HS is a to cable using RG316-DS coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39792/HS to cable assembly is constructed with RG316-DS coax.