Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

10-32 Male to D-Sub Plug Cable Using RG178 Coax

Product ID: PE3W06442
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44352RG178B/UPE4814KitBOM Datasheet

10-32 Male to D-Sub Plug Cable Using RG178 Coax

PE3W06442 is a 10-32 male to D-Sub plug cable using RG178 coax. This Pasternack 10-32 male to D-Sub plug cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm D-Sub for connector 2.

Our male 10-32 to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06442 10-32 male to D-Sub plug cable assembly is constructed with RG178 coax.