To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10-32 Male to MMCX Plug Cable Using RG178 Coax , LF Solder

Product ID: PE3W06669LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44352RG178B/UPE44645KitBOM Datasheet

10-32 Male to MMCX Plug Cable Using RG178 Coax, LF Solder

PE3W06669LF is a 10-32 male to MMCX plug cable using RG178 coax. This Pasternack 10-32 male to MMCX plug cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm MMCX for connector 2.

Our male 10-32 to plug MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06669LF 10-32 male to MMCX plug cable assembly is constructed with RG178 coax.