To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10-32 Male Right Angle to 10-32 Female Cable Using LMR-100 Coax

Product ID: PE3W14955

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44355LMR-100A-PVCPE44361KitBOM Datasheet

10-32 Male Right Angle to 10-32 Female Cable Using LMR-100 Coax

PE3W14955 is a 10-32 male right angle to 10-32 female cable using LMR-100A coax. This Pasternack 10-32 male right angle to 10-32 female cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2. 10-32 right angle to 10-32 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 right angle to female 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14955 10-32 male right angle to 10-32 female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.