To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10-32 Male Right Angle to SMA Female Cable Using RG178 Coax with HeatShrink

Product ID: PE3W09186/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44356RG178B/UPE4325KitBOM Datasheet

10-32 Male Right Angle to SMA Female Cable Using RG178 Coax with HeatShrink

PE3W09186/HS is a 10-32 male right angle to SMA female cable using RG178 coax. This Pasternack 10-32 male right angle to SMA female cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm SMA for connector 2. 10-32 right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 right angle to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09186/HS 10-32 male right angle to SMA female cable assembly is constructed with RG178 coax.