In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-32 Male to SMB Plug Right Angle Cable Using RG188-DS Coax with HeatShrink

Product ID: PE3W06759/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45170RG188-DSPE44818KitBOM Datasheet

10-32 Male to SMB Plug Right Angle Cable Using RG188-DS Coax with HeatShrink

PE3W06759/HS is a 10-32 male to SMB plug right angle cable using RG188-DS coax. This Pasternack 10-32 male to SMB plug right angle cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm SMB for connector 2. 10-32 to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06759/HS 10-32 male to SMB plug right angle cable assembly is constructed with RG188-DS coax.