Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10-32 Male to SMC Plug Cable Using RG316-DS Coax

Product ID: PE3W09342

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMC Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45170RG316-DSPE45155KitBOM Datasheet

10-32 Male to SMC Plug Cable Using RG316-DS Coax

PE3W09342 is a 10-32 male to SMC plug cable using RG316-DS coax. This Pasternack 10-32 male to SMC plug cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm SMC for connector 2.

Our male 10-32 to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09342 10-32 male to SMC plug cable assembly is constructed with RG316-DS coax.