10-32 Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch
Product ID:
PE44351
Pricing
| Quantity | Price |
| 1-24 | $56.79 |
| 25-49 | $53.95 |
| 50-99 | $51.11 |
| 100-249 | $48.84 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7,793

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | LMR-100 |
| Interface Type 5 | PE-B100 |
| Interface Type 6 | PE-C100 |
| Interface Type 7 | .100 inch |
Description
10-32 Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch
PE44351 10-32 male coaxial connector has an interface type of RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch and a 50 Ohm impedance. Pasternack 10-32 male connector uses shield/contact crimp/solder as an attachment method. Our male 10-32 coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack 10-32 male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack 10-32 coaxial connector has a brass body with nickel plating. Our PE44351 10-32 connector uses brass contact. This 10-32 male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 10-32 connector will ship the same day as purchased. Our 10-32 male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table