In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-32 Male to Straight Cut Cable Using RG174 Coax

Product ID: PE3C2706

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

10-32 Male to Straight Cut Cable Using RG174 Coax

PE3C2706 is a 10-32 male to cable using RG174 coax. This Pasternack 10-32 male to cable assembly uses a 50 Ohm 10-32 for connector 1 and a for connector 2.

Our male 10-32 to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2706 10-32 male to cable assembly is constructed with RG174 coax.