Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to Straight Cut Lead Cable Using RG188-DS Coax

Product ID: PE3C3607

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50

Description

10-32 Male to Straight Cut Lead Cable Using RG188-DS Coax

PE3C3607 is a 10-32 male to Straight Cut Lead sexless cable using RG188-DS coax. This Pasternack 10-32 male to Straight Cut Lead sexless cable assembly uses a 50 Ohm 10-32 for connector 1 and a Straight Cut Lead for connector 2.

Our male 10-32 to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3607 10-32 male to Straight Cut Lead sexless cable assembly is constructed with RG188-DS coax.