In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-32 Male to 10-32 Male Cable Assemblies

Pasternack Enterprises 10-32 male to 10-32 male cable assembly product line is made up of 42 custom and standard configurations using Flexible coaxial cable. 10-32 male to 10-32 male assemblies are assembled using 3 different cable types and 2 unique 10-32 connectors. Our 10-32 male to 10-32 male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 10-32 male to 10-32 male cable assemblies are built with 6 unique cable and connector combinations. Customers can select the 10-32 male to 10-32 male cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships 10-32 male to 10-32 male cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Excellent technical support and customer service are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant