Pasternack’s PEANLP1012 2 port directional low pim log periodic, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 10-11-11 dBi log periodic Antenna operates within a range of 698 MHz-4.2 GHz and comes with N Type female Connector which is ideal for boosting 5G, LTE, CMDA, LoRA, IoT and WIFI. Manufactured to the highest international standards, our commercial grade, 2 port vertical polarized log periodic antenna with heavy duty steel mast mounting brackets and a lightweight abs radome is ideally suited for all weather operation. The low pim directional antenna with band 1 frequency range of 698 MHz to 960 MHz, gain of 10 , VSWR max of 2:1 at F1; and band 2 with a frequency range of 1.71 GHz to 2.7 GHz, gain of 11 and VSWR max of 1.7:1 at F2, eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
Pasternack's type N connectorized PEANLP1012 antenna has a F1 HPBW Vertical Elevation of 50 Degrees, F2 HPBW Vertical Elevation of 45 Degrees and a HPBW Horizontal Azimuth of 65 Degrees with 100 Watts max input power. The multi band low pim directional antenna has a type N female standard polarity threaded connector, gain nominal of 10-11-11 dBi gain and can be used to boost cellular LTE signals. The model 2 port PEANLP1012 designed specifically for the outdoors has an operational temperature between -40° to 60° deg C, and can withstand a wind velocity of up to 150 MPH.
Ideal for boosting existing cellular signals to reach further distances, the antenna has an impedance of 50 Ohms and max input power of 100 Watts. Built tough, this Type N connector has an overall length of 16.14in, width of 8.26in, and weighs 1.85lbs. The mounting pole diameter is between in - in, and operates on the 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz cellular band. Pasternack’s PEANLP1012 with white colored abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANLP1012 is a directional low pim series antenna with a multi band type and has a 10-11-11 dBi gain nominal.
The included mounting bracket and hardware for this multi band log periodic antenna with abs radome, makes it very easy to install. The 2 port low pim directional 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 10-11-11 dBi low pim directional 698 MHz-4.2 GHz N Type female connector antennas. Order our LTE outdoor directional low pim antenna PEANLP1012, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.