In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

43 dB Gain, 20 Watt Psat, 6 GHz to 10 GHz, High Power GaN Amplifier, SMA, Class AB

Product ID: PE15A5069

Pricing

QuantityPrice
1-4$24,850.00
5-9$23,856.00
10-24$22,862.00
25-99$21,868.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Frequency, Min6 GHz
Frequency, Max10 GHz
Gain, Typical43 dB
Voltage, DC Typ24 Volts
Voltage, DC Max25 Volts

Description

43 dB Gain, 20 Watt Psat, 6 GHz to 10 GHz, High Power GaN Amplifier, SMA, Class AB

RF solid state power amplifier (SSPA) PE15A5069 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a high power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 20 Watts.

Pasternack solid state power amplifier part number PE15A5069 SMA high power amp has a 43 dB typical gain. The high power high gain amp is rated with a Psat of 43 dBm. Our radio frequency high power solid state amplifier is constructed for minimum frequency of 6 GHz and a maximum frequency of 10 GHz.

Additional radio frequency specs on this high frequency high gain high power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our high power high gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This high power 20 Watt radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.