We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

10 Watt RF Load DC to 6 GHz With 2.2-5 Male Input Brass Body

Product ID: PE6TR1163

Pricing

QuantityPrice
1-9$123.99
10-24$119.03
25-99$114.07
100-249$109.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Maximum VSWR1.25:1
Minimum FrequencyDC
Maximum Power10 Watt
Power, Peak100 Watts
Body MaterialBrass
Connector Series2.2-5
Connector GenderMale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description