Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10 Watt RF Load (Termination) Up to 12.4 GHz With SMA Male Input Black Anodized Aluminum Body

Product ID: PE6TR1136

Pricing

QuantityPrice
1-9$164.99
10-24$158.39
25-99$151.79
100-249$145.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Connector SeriesSMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum VSWR1.3:1
Maximum Power10 Watt

Description