Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10 Watt RF Load Up to 26.5 GHz With SMA Male Input Black Anodized Aluminum Heatsink

Product ID: PE6TR1165

Pricing

QuantityPrice
1-9$258.99
10-24$253.81
25-99$248.63
100-249$243.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency26.5 GHz
Maximum VSWR1.3:1
Minimum FrequencyDC
Maximum Power10 Watt
Power, Peak500 Watts
Body MaterialBrass
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating125 deg C
Temperature, Min Operating-55 deg C

Description