Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

100 MHz to 6 GHz SMA Bias Tee Rated to 500 mA and 50 Volts DC

Product ID: PE1604

Pricing

QuantityPrice
1-9$765.99
10-24$735.35
25-99$704.71
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Port Connector SeriesSMA
DC Port Connector SeriesSolder Pin
Minimum Frequency100 MHz
Maximum Frequency6 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage50 Volts
Maximum DC Current500 mA

Description

100 MHz to 6 GHz SMA Bias Tee Rated to 500 mA and 50 Volts DC

PE1604 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 100 MHz and a maximum frequency of 6 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.

This SMA bias tee / T is rated for a max. DC voltage of 50 Volts and a max. current of 500 mA. The PE1604 bias T with SMA connector series for RF port is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation typical of 25 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.