Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

100 MHz to 110 GHz Ultra-Wide Band Kelvin Bias Tee 1.0 mm(m) input, 1.0 mm(f) output, SMC(m) bias Rated to 400 mA and 16V Volts DC

Product ID: PE1660

Pricing

QuantityPrice
1-4$17,200.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector Series1.0mm
DC Port Connector SeriesSMC
Minimum Frequency100 MHz
Maximum Frequency110 GHz
Maximum Voltage16 Volts
Maximum DC Current0.4 Amps

Description