In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

High Power 100 Watt RF Load Up to 2.7 GHz with N Male Black Anodized Aluminum

Product ID: PE6TR1032
Product discontinued.
Replaced with PE6TR1032A.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesN
Connector GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power100 Watt

Description

High Power 100 Watt RF Load Up to 2.7 GHz with N Male Black Anodized Aluminum

PE6TR1032 100 Watts RF load (also known as termination or dummy load) has a type N connector that is male. This Pasternack 100 watts type N male load / termination is rated for a maximum frequency of 2.7 GHz. Our type N male termination load is a rf load termination with a 50 Ohm impedance.

This low pim N type load / coax terminator is manufactured with no chain. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6TR1032 100 watts type N male low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our N type male 100 watts termination load will ship worldwide the same day as purchased.