100 Watts WR-28 Waveguide Load 26.5 GHz to 40 GHz, Brass with UG Square Cover Flange
Product ID:
PE-W28TR1005
Pricing
| Quantity | Price |
| 1-4 | $2,440.00 |
| 5-9 | $2,342.40 |
| 10-24 | $2,244.80 |
| 25-99 | $2,147.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 100 Watt |
| Waveguide Size | WR-28 |
| Minimum Frequency | 26.5 GHz |
| Maximum Frequency | 40 GHz |
Description
100 Watts WR-28 Waveguide Load 26.5 GHz to 40 GHz, Brass with UG Square Cover Flange
PE-W28TR1005 100 Watts waveguide load (also known as waveguide termination) has a WR-28 input. This Pasternack WR-28 waveguide load / termination is rated for a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Our WR-28 waveguide terminator has a maximum input power of 100 Watts.
WR-28 waveguide load / termination PE-W28TR1005 has an average maximum VSWR of 1.25:1. This Pasternack WR-28 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-28 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table