Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0 to 5 dB Variable Attenuator, SMA Female to SMA Female Rated to 5 Watts from 2.5 GHz to 4 GHz

Product ID: PE7431-5

Pricing

QuantityPrice
1-4$2,120.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Continuously Variable
Maximum Frequency 4 GHz
Impedance 50 Ohm
Power Maximum 5 Watt
VSWR Maximum 1.5:1
Connector Series 1 SMA
Connector Gender 1 Female
Connector Series 2 SMA
Connector Gender 2 Female
Minimum Attenuation 0 dB
Maximum Attenuation 5 dB

Description