Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

0 to 10 dB Variable Attenuator, SMA Female to SMA Female Rated to 5 Watts from 4 GHz to 8 GHz

Product ID: PE7432-10

Pricing

QuantityPrice
1-4$2,520.00
5-9$2,419.20
10-24$2,318.40
25-99$2,217.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignContinuously Variable
Maximum Frequency8 GHz
Impedance50 Ohm
Power Maximum5 Watt
VSWR Maximum1.5:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation10 dB

Description