Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Rated to 0.2 Watts Up to 110 GHz

Product ID: PE7450-10

Pricing

QuantityPrice
1-4$10,200.00
5-9$9,996.00
10-24$9,792.00
25-99$9,588.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignFixed
Maximum Frequency110 GHz
Impedance50 Ohm
Power Maximum0.2 Watt
VSWR Maximum1.9:1
Attenuation10 dB
Connector Series 11.0mm
Connector Gender 1Female
Connector Series 21.0mm
Connector Gender 2Male

Description